IESNA:LM-63-2002
[TEST]P954908
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8A-735-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 70 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]27940
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 227.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
3060.9 3343.1 3650.2 3976.3 4258.5 4495 4674.3 4779.2 4796.3 4744.9
4691.5 4687.6 4720.1 4790.6 4956.5 5370.4 6398.3 7941.1 9316.2 10372.7
11185.1 11951.8 12644 13294.4 13731.1 13101.7 10605.4 7418.6 5130.1 3449.9
1455.1 461.5 219.3 95.4 30.5 0 0
3060.9 3348.9 3673.1 3987.7 4271.9 4508.4 4699.1 4804 4819.2 4773.5
4714.3 4712.4 4737.2 4809.7 4979.4 5303.6 6188.5 7693.2 9226.5 10321.2
11166 12016.6 12666.9 13303.9 13774.9 13368.7 11057.3 7895.4 5376.1 3577.7
1548.6 501.6 255.6 112.5 40 0 0
3060.9 3345 3659.7 3962.9 4233.7 4458.8 4632.3 4741 4752.5 4712.4
4668.6 4660.9 4687.6 4760.1 4922.2 5225.4 5944.4 7300.4 8826 10012.2
10889.5 11812.5 12687.9 13490.8 14169.7 14364.2 12808 9966.5 6724.4 4367.2
2021.5 797.2 448.2 247.9 114.4 38.1 0
3060.9 3322.2 3613.9 3903.8 4147.9 4355.8 4521.7 4607.5 4636.1 4619
4586.6 4582.7 4605.6 4640 4735.3 4927.9 5256 6011.2 7300.4 8780.3
10096.2 11318.6 12565.8 13740.6 14863.9 15741.2 16334.3 16381.9 15355.9 12182.5
6846.5 2450.6 984.1 526.4 242.2 55.3 0
3060.9 3284 3541.5 3806.6 4037.3 4233.7 4390.1 4495 4542.7 4554.1
4552.2 4563.7 4596.1 4626.6 4687.6 4826.9 5071 5439 6127.5 7290.8
8810.8 10433.7 12066.2 13765.4 15167.1 16490.6 17789.4 19240.7 20371.6 19540.1
15458.9 8515.2 3350.8 1499 633.2 64.8 0
3060.9 3263 3490 3718.8 3928.6 4121.2 4277.6 4399.7 4466.4 4514.1
4548.4 4603.7 4687.6 4754.4 4817.3 4916.5 5128.2 5467.6 5986.4 6621.4
7557.8 8784.1 10180.1 11679 13225.7 14940.2 16854.9 19103.4 22200.5 24040.8
21994.5 16532.6 8991.9 3207.7 797.2 45.8 0
3060.9 3251.6 3474.7 3705.5 3909.5 4102.2 4268.1 4388.2 4460.7 4506.5
4554.1 4609.4 4689.5 4760.1 4834.5 4945.1 5151.1 5484.8 6007.3 6680.6
7578.8 8780.3 10143.8 11612.3 13189.5 14923 16879.7 19246.4 22196.7 23930.2
21695.1 16216 8948.1 3272.6 787.6 51.5 0
3060.9 3213.5 3396.5 3596.8 3789.4 3976.3 4144.1 4285.2 4386.3 4464.5
4546.5 4645.7 4754.4 4845.9 4935.6 5063.3 5269.3 5587.8 6060.7 6705.3
7525.4 8528.5 9731.9 11118.4 12686 14450.1 16376.2 18456.9 21012.4 22965.2
20295.3 12674.5 5749.9 1956.7 465.3 40 0
3060.9 3188.7 3326 3484.3 3655.9 3829.4 4001.1 4151.7 4289.1 4409.2
4535.1 4655.2 4769.6 4870.7 4985.1 5151.1 5389.4 5757.5 6310.6 7065.8
8065.1 9257 10639.7 12150.1 13687.2 15304.4 16965.5 18729.6 20484.1 21075.3
18725.8 12550.6 5399 1619.1 652.2 181.2 0
3060.9 3144.8 3244 3358.4 3501.4 3657.8 3810.4 3968.7 4113.6 4260.4
4409.2 4544.6 4659 4781.1 4910.8 5065.2 5305.5 5690.8 6285.8 7153.5
8282.5 9585.1 10979.1 12392.3 13799.7 15212.9 16668 18062.1 18697.2 17486.1
13769.2 6907.5 1865.1 707.5 385.2 106.8 0
3060.9 3099 3148.6 3228.7 3335.5 3451.8 3591.1 3726.5 3873.3 4010.6
4170.8 4325.3 4477.9 4638.1 4804 5002.3 5275 5698.4 6335.4 7287
8536.2 10018 11448.3 12680.3 13746.3 14755.2 15575.2 15769.8 14778.1 12073.8
7533 2753.8 553.1 169.7 59.1 21 0
3060.9 3076.1 3097.1 3158.1 3245.9 3343.1 3459.5 3579.6 3709.3 3848.5
3997.3 4149.8 4317.7 4489.3 4680 4908.9 5208.3 5648.8 6266.7 7113.5
8248.2 9564.1 10771.3 11522.7 11867.8 11930.8 11675.2 10866.6 9384.8 7195.5
4235.7 1441.8 328 93.4 26.7 11.4 0
3060.9 3045.6 3047.5 3080 3139.1 3211.5 3299.3 3392.7 3486.2 3573.9
3671.2 3760.8 3865.7 3966.8 4077.4 4210.9 4407.3 4716.2 5204.5 5915.8
6829.3 7756.2 8395 8484.7 7973.6 7023.8 5666 3978.2 2267.5 1037.5
444.4 167.8 62.9 24.8 11.4 1.9 0
3060.9 2992.2 2952.2 2929.3 2910.2 2875.9 2816.8 2723.3 2599.4 2452.5
2284.7 2107.3 1930 1771.7 1649.6 1560 1495.2 1470.4 1598.1 1893.7
2221.8 2490.7 2475.4 2040.6 1430.3 953.5 659.9 459.6 307 190.7
120.1 76.3 38.1 15.3 3.8 0 0
3060.9 2942.6 2851.1 2736.7 2572.7 2368.6 2128.3 1859.4 1573.4 1293
1089 982.2 959.3 968.8 1001.2 1029.8 1052.7 1054.6 1029.8 978.3
921.1 863.9 802.9 736.1 648.4 539.7 421.5 303.2 226.9 165.9
106.8 62.9 24.8 9.5 3.8 0 0
3060.9 2898.8 2734.8 2515.5 2214.1 1884.2 1539 1233.9 1058.4 999.3
968.8 942.1 921.1 900.1 888.7 881.1 871.5 850.6 804.8 738
671.3 604.5 539.7 465.3 391 326.1 278.4 236.5 186.9 127.8
64.8 32.4 15.3 5.7 0 0 0
3060.9 2854.9 2624.2 2273.3 1884.2 1489.4 1178.6 1060.3 1026 997.4
968.8 940.2 911.6 883 841 793.4 738 673.2 602.6 534
469.1 411.9 366.2 329.9 295.6 263.2 228.9 181.2 124 83.9
55.3 30.5 13.3 5.7 0 0 0
3060.9 2828.2 2513.6 2103.5 1642 1253 1094.7 1062.3 1031.7 999.3
972.6 940.2 905.9 863.9 810.5 743.8 671.3 596.9 518.7 442.4
379.5 339.5 310.9 284.2 255.6 226.9 194.5 154.5 122.1 97.3
70.6 45.8 15.3 1.9 0 0 0
3060.9 2790.1 2406.8 1920.4 1443.7 1161.4 1098.5 1068 1037.5 1005
976.4 945.9 909.7 860.1 793.4 722.8 637 551.2 457.7 391
347.1 320.4 299.4 276.5 251.7 221.2 183.1 150.7 125.9 99.2
72.5 45.8 13.3 0 0 0 0
3060.9 2786.3 2372.4 1849.9 1367.4 1150 1109.9 1077.5 1045.1 1014.6
984.1 949.7 913.5 860.1 795.3 709.4 612.2 514.9 434.8 373.8
335.6 310.9 288 263.2 234.6 198.3 158.3 131.6 106.8 82
55.3 30.5 7.6 0 0 0 0
3060.9 2786.3 2347.6 1811.7 1335 1150 1117.6 1085.1 1048.9 1014.6
984.1 951.6 915.4 867.7 806.7 722.8 619.8 516.8 429.1 364.3
326.1 303.2 280.3 253.6 221.2 175.5 135.4 112.5 91.5 68.7
43.9 17.2 1.9 0 0 0 0
3060.9 2795.8 2359.1 1817.5 1335 1150 1117.6 1085.1 1050.8 1018.4
986 953.5 919.2 873.4 812.4 719 616 509.2 421.5 358.5
324.2 301.3 276.5 251.7 217.4 164 127.8 106.8 83.9 61
38.1 13.3 0 0 0 0 0
